Tapered roller bearings XDF Series (32032 XDF)

Tapered roller bearings  XDF Series 32032 XDF

Product Details:

Manufacturer part number: 32032 XDF

Brand: SKF

Price: 2,609.29

Delivery time: 4 Days


Technical Data:

I.D. d: 160 mm

O.D. D: 240 mm

Width B: 102 mm

EAN: 7316570002867

Weight: 16181.999 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32032 XDF

Part Number
32032 XDF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

2,609.29 €

1 4 Days 160240102731657000286716181.999

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement In X-arrangement matched bearing set ><
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

This page is Tapered roller bearings XDF Series, part number 32032 XDF.
You can find the detail information about specifications and dimensions on part number 32032 XDF.

Variation of this product

Part Number
31320 XDF
31324 XDF
32028 XDF
32036 XDF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

2,419.50 €

1 4 Days 100215113731657744876718381.0

4,233.57 €

1 4 Days 120260138.52731657744879832000.0

1,558.04 €

1 4 Days 14021090731657000135810868.0

3,278.51 €

1 4 Days 180280128-33140.0

Tech Support