Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C2211 K.TN9C3
I.D. d(mm) | 55 | O.D. D(mm) | 100 | Width B(mm) | 25 |
---|---|---|---|---|---|
Precision (JIS) | Grade 5 | Bore | Tapered (1:12) | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | EAN | 7316570731514 | Seal | None open bearing |
Temperature range | -20 to +120 °C | Weight(g) | 750.0 |
This page is Toroidial roller bearings K.TN9C3 Series, part number C2211 K.TN9C3.
You can find the detail information about specifications and dimensions on part number C2211 K.TN9C3.