Manufacturer part number: C2213 VC4
Brand: SKF
Price: 261.90 €
Delivery time: 4 Days
I.D. d: 65 mm
O.D. D: 120 mm
Width B: 31 mm
EAN: 7316571187730
Weight: 1435.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C2213 VC4
Precision (JIS) | Grade 5 | Bore | Cylindrical | Cage | None. full complement roller bearing |
---|---|---|---|---|---|
Clearance | Strongly increased radial clearance | Seal | None open bearing | Temperature range | -30 to +200 °C |
This page is Toroidial roller bearings VC4 Series, part number C2213 VC4.
You can find the detail information about specifications and dimensions on part number C2213 VC4.
Part Number |
---|
C2210 VC4 |
C3120 VC4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 50 | 90 | 23 | 7316570379235 | 600.0 | ||
- | 1 | Quote | 100 | 165 | 52 | 7316571326238 | 4590.0 |