Speedi-sleeves / Internal diameter 25.4mm (Part Numbers)

Speedi-sleeves / Internal diameter 25.4mm
[Specifications]
・Internal diameter(mm): 25.4
・Width(mm): 7.95
・eClass code: 23-05-92-90

SKF Speedi-Sleeve provides an alternative to costly repairs for worn or damaged shafts. This thin-walled sleeve, specially developed by SKF, is simply positioned over the relevant part of the shaft and provides a smooth counterface that is optimized for radial shaft seals. Use of SKF Speedi-Sleeve can prevent the need for costly shaft treatments that may involve machining, hardening, plunge grinding or disassembly. SKF Speedi-Sleeve Gold is an enhanced version of standard SKF Speedi-Sleeve, offering improved resistance to abrasive wear.

[Features]
・Optimized countersurface
・Cost effective
・Well-proven solution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99868

Part Number
99868
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.55 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 25.4 Width(mm) 7.95 Weight(g) 23.0

Tech Support