Plain bearing bushes / Composite / PCM B

Plain bearing bushes / Composite / PCM B
[Specifications]
・I.D. d(mm): 16
・O.D. D(mm): 18
・Overall Length L(mm): 10
・Material: Leaded

[Features]
・Maintenance-free operation
・Cost-effective with long service life
・High operating temperatures
・High load carrying capacity
・High sliding velocity and small operating clearance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCM161810 B

Part Number
PCM161810 B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.53 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 16 O.D. D(mm) 18 Overall Length L(mm) 10
Operating Temperature Range(°C) -40::+110 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded
Weight(g) 4.0

This page is Plain bearing bushes / Composite / PCM B, part number PCM161810 B.
You can find the detail information about specifications and dimensions on part number PCM161810 B.

Tech Support