Angular contact ball bearings / double row / 2RST / series 2RSTC3VT114 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3205 2RSTC3VT114

Part Number
3205 2RSTC3VT114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.48 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 25
Outer Diameter D(φ) 52 Width B(mm) 20.6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Polyamide cage
Clearance Slightly increased radial clearance Contact angle Without indication. usually 30-40 degrees Temperature range -20 to +120 degrees
Weight(g) 200.0

This page is Angular contact ball bearings / double row / 2RST / series 2RSTC3VT114 / SKF, part number 3205 2RSTC3VT114.
You can find the detail information about specifications and dimensions on part number 3205 2RSTC3VT114.

Tech Support