Angular contact ball bearings / double row / A / C3 / contact angle 30° / series AC3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3204 AC3
3206 AC3
3207 AC3
3210 AC3
3211 AC3
3212 AC3
3213 AC3
3214 AC3
3216 AC3
3217 AC3
3220 AC3
3222 AC3
3304 AC3
3305 AC3
3307 AC3
3308 AC3
3310 AC3
3311 AC3
3314 AC3
3315 AC3
3317 AC3
3318 AC3
3319 AC3
3320 AC3
3322 AC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

37.97 €

1 4 Days 204720.67316571820620-20 to +150 degrees157.0

66.07 €

1 17 Days 306223.87316571185460-20 to +150 degrees293.0

69.15 €

1 12 Days 3572277316571557397-20 to +150 degrees400.0

116.67 €

1 17 Days 509030.27316571557052-20 to +150 degrees680.0

102.43 €

1 4 Days 5510033.37316570790610-20 to +150 degrees954.0

117.56 €

1 4 Days 6011036.57316570884869-20 to +150 degrees1279.0

159.65 €

1 4 Days 6512038.17316570067194-20 to +150 degrees1687.0

210.15 €

1 17 Days 7012539.77316570292749-20 to +150 degrees1833.0

248.08 €

1 4 Days 8014044.47316570465594-20 to +150 degrees2350.0

312.68 €

1 4 Days 8515049.27316570540437-20 to +150 degrees3030.0

538.33 €

1 4 Days 10018060.37316570579932-20 to +150 degrees5757.0

861.80 €

1 4 Days 11020069.87316570994650-20 to +150 degrees7992.0

72.02 €

1 17 Days 205222.27316571821870-20 to +150 degrees221.0

77.02 €

1 17 Days 256225.47316571557069-20 to +150 degrees351.0

95.17 €

1 17 Days 358034.97316571185521-20 to +150 degrees756.0

119.47 €

1 17 Days 409036.57316571185538-20 to +150 degrees1070.0

140.67 €

1 4 Days 5011044.47316570683349-20 to +150 degrees1716.0

179.78 €

1 4 Days 5512049.27316570404050-20 to +150 degrees2255.0

350.18 €

1 4 Days 7015063.57316570197754-20 to +150 degrees4386.0

452.50 €

1 4 Days 7516068.37316570165562-20 to +150 degrees5332.0

733.43 €

1 4 Days 85180737316570747935-20 to +150 degrees7494.0

788.80 €

1 4 Days 90190737316570553741-20 to +150 degrees8435.0

1,846.07 €

1 4 Days 9520077.87316570036435-20 to +150 degrees9656.0

1,763.23 €

1 4 Days 10021582.67316570718058-20 to +150 degrees12460.0

1,919.00 €

1 4 Days 11024092.17316570577525-20 to +200 degrees17520.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Raceway No. of Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Slightly increased radial clearance Contact angle 30 degrees Seal None open bearing

Tech Support