Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3311 ANRC3
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 55 | Outer Diameter D(φ) | 120 |
---|---|---|---|---|---|
Width B(mm) | 49.2 | Raceway No. of Rows | Double Row | Rolling Element Material | Steel |
Arrangement | Standard version | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Contact angle | 30 degrees | EAN | 7316571382029 | Seal | None open bearing |
Temperature range | -20 to +150 degrees | Weight(g) | 2274.0 |