Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3200 ATN9 |
3202 ATN9 |
3204 ATN9 |
3206 ATN9 |
3207 ATN9 |
3208 ATN9 |
3209 ATN9 |
3211 ATN9 |
3212 ATN9 |
3302 ATN9 |
3303 ATN9 |
3304 ATN9 |
3305 ATN9 |
3307 ATN9 |
3308 ATN9 |
3310 ATN9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
29.05 € | 1 | 17 Days | 10 | 30 | 14 | 7316577086334 | 51.0 | ||
30.05 € | 1 | 17 Days | 15 | 35 | 15.9 | 7316577039644 | 64.0 | ||
37.12 € | 1 | 7 Days | 20 | 47 | 20.6 | 7316577036520 | 152.0 | ||
46.30 € | 1 | 12 Days | 30 | 62 | 23.8 | 7316577039446 | 288.0 | ||
54.88 € | 1 | 17 Days | 35 | 72 | 27 | 7316577051820 | 440.0 | ||
70.10 € | 1 | 12 Days | 40 | 80 | 30.2 | 7316577046093 | 581.0 | ||
80.60 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316577049377 | 620.0 | ||
106.97 € | 1 | 17 Days | 55 | 100 | 33.3 | 7316570931808 | 922.0 | ||
135.00 € | 1 | 17 Days | 60 | 110 | 36.5 | 7316570216578 | 1249.0 | ||
38.18 € | 1 | 17 Days | 15 | 42 | 19 | 7316577042484 | 125.0 | ||
40.67 € | 1 | 17 Days | 17 | 47 | 22.2 | 7316577041883 | 176.0 | ||
49.75 € | 1 | 17 Days | 20 | 52 | 22.2 | 7316577040985 | 217.0 | ||
59.43 € | 1 | 17 Days | 25 | 62 | 25.4 | 7316577041104 | 344.0 | ||
83.22 € | 1 | 17 Days | 35 | 80 | 34.9 | 7316577045997 | 733.0 | ||
80.02 € | 1 | 4 Days | 40 | 90 | 36.5 | 7316577302342 | 965.0 | ||
119.08 € | 1 | 4 Days | 50 | 110 | 44.4 | 7316570542981 | 1686.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Seal | None open bearing |
Temperature range | -20 to +120 degrees |