Angular contact ball bearings / single row / contact angle 40°/ BECBJ / SKF / I.D. D(φ20~90) (Part Numbers)

Angular contact ball bearings / single row / contact angle 40°/ BECBJ / SKF / I.D. D(φ20~90)
[Specifications]
・I.D. D(φ): 20~90
・Outer Diameter D(φ): 47~190
・Accuracy (JIS): Grade 5

[Features]
・Single row bearing, 40° contact angle
・Bearing for universal matching Two bearings arranged back-to-back or face-to-face have Normal axial internal clearance
・Stamped steel cage, ball centred (single row bearing)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7204 BECBJ
7208 BECBJ
7209 BECBJ
7210 BECBJ
7211 BECBJ
7214 BECBJ
7216 BECBJ
7308 BECBJ
7310 BECBJ
7311 BECBJ
7312 BECBJ
7313 BECBJ
7314 BECBJ
7315 BECBJ
7317 BECBJ
7318 BECBJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

55.13 €

1 17 Days 2047147316577149695106.0

90.23 €

1 17 Days 4080187316571052755381.0

100.40 €

1 17 Days 4585197316570506877430.0

110.07 €

1 17 Days 5090207316570890150482.0

134.85 €

1 17 Days 55100217316571062419635.0

170.42 €

1 4 Days 701252473165708678861140.0

222.45 €

1 4 Days 801402673165710957691500.0

70.38 €

1 4 Days 4090237316576634062654.0

114.23 €

1 4 Days 501102773165707951581120.0

130.50 €

1 4 Days 551202973165706649111450.0

153.82 €

1 4 Days 601303173165703292471800.0

199.75 €

1 4 Days 651403373165704055382190.0

200.08 €

1 4 Days 701503573165776106522666.0

288.97 €

1 4 Days 751603773165710267703200.0

436.97 €

1 4 Days 851804173165711066634513.0

586.72 €

1 4 Days 901904373165708711665262.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with low axial clearance in O- & X-arrangement Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing
Temperature range -20 to +150 degrees

Tech Support