Angular contact ball bearings / single row / contact angle 40° / series BECBP / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7201 BECBP
7202 BECBP
7203 BECBP
7204 BECBP
7205 BECBP
7208 BECBP
7209 BECBP
7210 BECBP
7211 BECBP
7212 BECBP
7213 BECBP
7215 BECBP
7216 BECBP
7217 BECBP
7219 BECBP
7220 BECBP
7221 BECBP
7222 BECBP
7302 BECBP
7303 BECBP
7304 BECBP
7305 BECBP
7307 BECBP
7308 BECBP
7309 BECBP
7310 BECBP
7312 BECBP
7313 BECBP
7314 BECBP
7315 BECBP
7318 BECBP
7319 BECBP
7320 BECBP
7322 BECBP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

35.58 €

1 7 Days 123210731657664968436.0

35.48 €

1 17 Days 153511731657664970745.0

39.27 €

1 17 Days 174012731657706765464.0

42.43 €

1 17 Days 2047147316576649752102.0

45.97 €

1 12 Days 2552157316577149718126.0

65.30 €

1 17 Days 4080187316576632983356.0

72.70 €

1 17 Days 4585197316576633096416.0

79.35 €

1 17 Days 5090207316577292193453.0

94.15 €

1 17 Days 55100217316577149756616.0

91.77 €

1 4 Days 60110227316577292209777.0

94.63 €

1 4 Days 651202373165772922161008.0

132.40 €

1 4 Days 751302573165766335771172.0

146.97 €

1 4 Days 801402673165766336071430.0

224.55 €

1 17 Days 851502873165766336381827.0

284.77 €

1 4 Days 951703273165770866622682.0

305.97 €

1 4 Days 1001803473165770866863210.0

416.80 €

1 4 Days 1051903673165704495253820.0

468.62 €

1 4 Days 1102003873165771503254436.0

61.20 €

1 17 Days 154213731657665041381.0

48.03 €

1 17 Days 1747147316576633683111.0

51.70 €

1 17 Days 2052157316576650451136.0

50.05 €

1 17 Days 2562177316577292223223.0

62.05 €

1 12 Days 3580217316576650529444.0

74.70 €

1 17 Days 4090237316577067821611.0

67.93 €

1 4 Days 45100257316576634161812.0

90.98 €

1 4 Days 501102773165770925261038.0

131.97 €

1 4 Days 601303173165766344511708.0

157.53 €

1 4 Days 651403373165766344992100.0

166.70 €

1 4 Days 701503573165766345292546.0

297.50 €

1 17 Days 751603773165770945753064.0

413.33 €

1 4 Days 901904373165770945994975.0

540.23 €

1 4 Days 952004573165771512305771.0

601.72 €

1 4 Days 1002154773165770658967171.0

881.05 €

1 4 Days 1102405073165771513609712.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with low axial clearance in O- & X-arrangement Cage Polyamide cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support