Angular contact ball bearings / single row / contact angle 40°/ series BEGAM / SKF / I.D. D(φ30~110)

Angular contact ball bearings / single row / contact angle 40°/ series BEGAM / SKF / I.D. D(φ30~110)
[Specifications]
・I.D. D(φ): 30~110
・Outer Diameter D(φ): 72~240
・Accuracy (JIS): Grade 5

[Features]
・Single row bearing, 40° contact angle
・Bearing for universal matching Two bearings arranged back-to-back or face-to-face have light preload
・Machined brass cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7219 BEGAM
7306 BEGAM
7307 BEGAM
7308 BEGAM
7314 BEGAM
7315 BEGAM
7317 BEGAM
7318 BEGAM
7319 BEGAM
7321 BEGAM
7322 BEGAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

483.05 €

1 4 Days 95170327316577150172-20 to +150 degrees2954.0

81.69 €

1 4 Days 3072197316577610379-20 to +150 degrees366.0

94.60 €

1 4 Days 358021--20 to +150 degrees485.0

106.20 €

1 4 Days 4090237316577610201-20 to +150 degrees687.0

286.30 €

1 4 Days 70150357316577150837-20 to +150 degrees2826.0

462.43 €

1 4 Days 75160377316577150912-20 to +150 degrees3389.0

594.31 €

1 4 Days 85180417316577151100-20 to +150 degrees4738.0

771.75 €

1 4 Days 90190437316577151186-20 to +150 degrees5531.0

910.28 €

1 4 Days 95200457316577151261-20 to +150 degrees6407.0

1,253.94 €

1 4 Days 105225497316577655585-20 to +150 degrees9082.0

1,265.94 €

1 4 Days 110240507316577610584-20 to +200 degrees10814.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

Tech Support