Angular contact ball bearings / single row / contact angle 40°/ series BEGBM / SKF / I.D. D(φ55, 110)

Angular contact ball bearings / single row / contact angle 40°/ series BEGBM / SKF / I.D. D(φ55, 110)
[Specifications]
・I.D. D(φ): 55, 110
・Outer Diameter D(φ): 120, 240
・Accuracy (JIS): Grade 5

[Features]
・Single row bearing, 40° contact angle
・Bearing for universal matching Two bearings arranged back-to-back or face-to-face have moderate preload
・Machined brass cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7311 BEGBM
7322 BEGBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

198.47 €

1 4 Days 55120297316577611420-20 to +150 degrees1494.0

1,133.68 €

1 4 Days 110240507316577151391-20 to +200 degrees10814.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing

Tech Support