Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
18.66 € | 1 | 12 Days | 15 | 35 | 11 | 7316576649691 | 45.0 | ||
19.79 € | 1 | 17 Days | 17 | 40 | 12 | 7316576649714 | 64.0 | ||
21.05 € | 1 | 12 Days | 20 | 47 | 14 | 7316576649745 | 102.0 | ||
22.89 € | 1 | Quote | 25 | 52 | 15 | 7316576632686 | 126.0 | ||
27.37 € | 1 | Quote | 30 | 62 | 16 | 7316571410364 | 188.0 | ||
33.52 € | 1 | 17 Days | 35 | 72 | 17 | 7316576632853 | 272.0 | ||
38.76 € | 1 | Quote | 40 | 80 | 18 | 7316576633003 | 356.0 | ||
44.27 € | 1 | 17 Days | 45 | 85 | 19 | 7316576633119 | 416.0 | ||
76.59 € | 1 | 17 Days | 60 | 110 | 22 | 7316576633454 | 777.0 | ||
92.68 € | 1 | Quote | 65 | 120 | 23 | 7316576633515 | 1008.0 | ||
121.38 € | 1 | 17 Days | 75 | 130 | 25 | 7316576633584 | 1172.0 | ||
147.37 € | 1 | 17 Days | 80 | 140 | 26 | 7316576633614 | 1430.0 | ||
178.27 € | 1 | 17 Days | 85 | 150 | 28 | 7316576633645 | 1827.0 | ||
215.78 € | 1 | Quote | 90 | 160 | 30 | 7316577150127 | 2215.0 | ||
257.40 € | 1 | Quote | 95 | 170 | 32 | 7316577086655 | 2682.0 | ||
293.88 € | 1 | Quote | 100 | 180 | 34 | 7316577150301 | 3210.0 | ||
302.07 € | 1 | 4 Days | 105 | 190 | 36 | 7316570477276 | 3820.0 | ||
393.91 € | 1 | Quote | 110 | 200 | 38 | 7316577150417 | 4436.0 | ||
21.92 € | 1 | 12 Days | 15 | 42 | 13 | 7316576650406 | 81.0 | ||
21.59 € | 1 | Quote | 17 | 47 | 14 | 7316576650420 | 111.0 | ||
22.51 € | 1 | Quote | 20 | 52 | 15 | 7316576633751 | 136.0 | ||
26.72 € | 1 | 17 Days | 25 | 62 | 17 | 7316576633799 | 223.0 | ||
32.19 € | 1 | 17 Days | 30 | 72 | 19 | 7316576633898 | 331.0 | ||
39.20 € | 1 | 17 Days | 35 | 80 | 21 | 7316577065872 | 444.0 | ||
50.32 € | 1 | 12 Days | 40 | 90 | 23 | 7316576634130 | 611.0 | ||
61.75 € | 1 | 17 Days | 45 | 100 | 25 | 7316576634215 | 812.0 | ||
77.23 € | 1 | 17 Days | 50 | 110 | 27 | 7316576634345 | 1038.0 | ||
98.05 € | 1 | 17 Days | 55 | 120 | 29 | 7316576634444 | 1338.0 | ||
119.25 € | 1 | 17 Days | 60 | 130 | 31 | 7316576634468 | 1708.0 | ||
158.47 € | 1 | 17 Days | 65 | 140 | 33 | 7316576634512 | 2100.0 | ||
191.42 € | 1 | 17 Days | 70 | 150 | 35 | 7316576634543 | 2546.0 | ||
240.83 € | 1 | Quote | 75 | 160 | 37 | 7316577150967 | 3064.0 | ||
282.80 € | 1 | Quote | 80 | 170 | 39 | 7316577151032 | 3639.0 | ||
331.43 € | 1 | 4 Days | 90 | 190 | 43 | 7316577151216 | 4975.0 | ||
529.11 € | 1 | Quote | 95 | 200 | 45 | 7316577151315 | 5771.0 | ||
690.40 € | 1 | 4 Days | 105 | 225 | 49 | 7316570489996 | 8330.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None open bearing |
Temperature range | -20 to +120 degrees |