Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
307418 C
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 65 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 96.7 | Width B(mm) | 23 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | Without indication. usually 30-40 degrees | EAN | 7316576676796 |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Weight(g) | 444.0 |
This page is Angular contact ball bearings / double row / C / SKF / C series / SKF, part number 307418 C.
You can find the detail information about specifications and dimensions on part number 307418 C.