Axial deep groove ball bearings / SKF (BA6)

Axial deep groove ball bearings / SKF BA6

Product Details:

Manufacturer part number: BA6

Brand: SKF

Price: 28.18

Delivery time: Quote


Technical Data:

I.D. D: 6 φ

Outer Diameter D: 14 φ

Width B: 5 mm

Angular adjustment: Non-angle adjustable

EAN: 7316577732521


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA6

Part Number
BA6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Angular adjustment EAN Operating direction Weight
(g)

28.18 €

1 Quote 6145Non-angle adjustable7316577732521one-sided effective5.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage Product range Axial deep groove ball bearing without washer(s) Temperature range -30 to +150 degrees

This page is Axial deep groove ball bearings / SKF, part number BA6.
You can find the detail information about specifications and dimensions on part number BA6.

Variation of this product

Part Number
51318
51411
52202
52207
52209
BA9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Angular adjustment EAN Operating direction Weight
(g)

338.23 €

1 4 Days 9015550Non-angle adjustable7316577006967one-sided effective3675.0

214.05 €

1 17 Days 5512048-7316576678097one-sided effective2599.0

50.00 €

1 17 Days 103222Non-angle adjustable7316577007094two-sided effective85.0

76.50 €

1 17 Days 306234Non-angle adjustable7316577059512two-sided effective420.0

100.03 €

1 17 Days 357337Non-angle adjustable7316577007117two-sided effective600.0

36.90 €

1 17 Days 9207Non-angle adjustable7316570224887one-sided effective10.0

Tech Support