Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12.97 € | 1 | 12 Days | Steel | Grade 5 | 12 | 30 | 8 | Steel | 7316570953749 | 27.0 | ||
93.08 € | 1 | 4 Days | Steel | Grade 6 | 35 | 80 | 21 | Steel | 7316570002577 | 499.0 | ||
7.48 € | 1 | 7 Days | Steel | Grade 6 | 30 | 55 | 13 | Steel | 7316571408019 | 117.0 | ||
9.27 € | 1 | 7 Days | Steel | Grade 6 | 35 | 62 | 14 | Steel | 7316577067166 | 154.0 | ||
12.02 € | 1 | 7 Days | Steel | Grade 6 | 40 | 68 | 15 | Steel | 7316577293213 | 191.0 | ||
18.08 € | 1 | 7 Days | Steel | Grade 6 | 50 | 80 | 16 | Steel | 7316570522204 | 266.0 | ||
23.08 € | 1 | 7 Days | Steel | Grade 6 | 55 | 90 | 18 | Steel | 7316570419238 | 386.0 | ||
80.12 € | 1 | 12 Days | Steel | Grade 0 | 90 | 140 | 24 | Steel | 7316577740625 | 1172.0 | ||
127.52 € | 1 | 4 Days | Steel | Grade 0 | 110 | 170 | 28 | Steel | 7316576623134 | 1973.0 | ||
263.48 € | 1 | 17 Days | Steel | Grade 0 | 130 | 200 | 33 | Steel | 7316570368901 | 3265.0 | ||
431.62 € | 1 | 4 Days | Steel | Grade 0 | 160 | 240 | 38 | Steel | 7316577740670 | 5222.0 | ||
11.78 € | 1 | 7 Days | Steel | Grade 5 | 10 | 19 | 5 | Steel | 7316577742438 | 5.0 | ||
12.98 € | 1 | 12 Days | Steel | Grade 5 | 12 | 21 | 5 | Steel | 7316577611505 | 6.0 | ||
17.48 € | 1 | 12 Days | Steel | Grade 5 | 20 | 32 | 7 | Steel | 7316577095206 | 17.0 | ||
24.77 € | 1 | 12 Days | Steel | Grade 5 | 30 | 42 | 7 | Steel | 7316577095244 | 24.0 | ||
78.28 € | 1 | 17 Days | Steel | Grade 6 | 65 | 85 | 10 | Steel | 7316577121684 | 125.0 | ||
95.63 € | 1 | 17 Days | Steel | Grade 6 | 75 | 95 | 10 | Steel | 7316577100436 | 143.0 | ||
110.49 € | 1 | 4 Days | Steel | Grade 0 | 90 | 115 | 13 | Steel | 7316576639388 | 272.0 | ||
125.26 € | 1 | 4 Days | Steel | Grade 0 | 100 | 125 | 13 | Steel | 7316577100498 | 310.0 | ||
239.88 € | 1 | 17 Days | Steel | Grade 0 | 120 | 150 | 16 | Steel | 7316577100535 | 534.0 | ||
287.75 € | 1 | 17 Days | Steel | Grade 0 | 130 | 165 | 18 | Steel | 7316577100542 | 765.0 | ||
262.48 € | 1 | 4 Days | Steel | Grade 0 | 140 | 175 | 18 | Steel | 7316577100559 | 840.0 | ||
12.68 € | 1 | 12 Days | Steel | Grade 5 | 10 | 22 | 6 | Steel | 7316577121899 | 9.0 | ||
22.35 € | 1 | 12 Days | Steel | Grade 5 | 25 | 42 | 9 | Steel | 7316577095367 | 43.0 | ||
28.72 € | 1 | 12 Days | Steel | Grade 5 | 30 | 47 | 9 | Steel | 7316577095107 | 47.0 | ||
51.67 € | 1 | 12 Days | Steel | Grade 6 | 40 | 62 | 12 | Steel | 7316577094957 | 115.0 | ||
46.06 € | 1 | 4 Days | Steel | Grade 6 | 50 | 72 | 12 | Steel | 7316577094568 | 137.0 | ||
58.65 € | 1 | 4 Days | Steel | Grade 6 | 55 | 80 | 13 | Steel | 7316571026855 | 193.0 | ||
111.43 € | 1 | 17 Days | Steel | Grade 6 | 80 | 110 | 16 | Steel | 7316570430486 | 403.0 | ||
13.05 € | 1 | 12 Days | Steel | Grade 5 | 8 | 19 | 6 | Steel | 7316570295092 | 7.0 | ||
8.95 € | 1 | 7 Days | Steel | Grade 6 | 30 | 62 | 16 | Steel | 7316577758774 | 200.0 | ||
11.82 € | 1 | 7 Days | Steel | Grade 6 | 35 | 72 | 17 | Steel | 7316577067319 | 290.0 | ||
16.13 € | 1 | 7 Days | Steel | Grade 6 | 40 | 80 | 18 | Steel | 7316577066619 | 380.0 | ||
19.68 € | 1 | 7 Days | Steel | Grade 6 | 45 | 85 | 19 | Steel | 7316570130225 | 418.0 | ||
23.32 € | 1 | 7 Days | Steel | Grade 6 | 50 | 90 | 20 | Steel | 7316577314277 | 459.0 | ||
27.55 € | 1 | 7 Days | Steel | Grade 6 | 55 | 100 | 21 | Steel | 7316570196771 | 616.0 | ||
34.27 € | 1 | 7 Days | Steel | Grade 6 | 60 | 110 | 22 | Steel | 7316570803488 | 791.0 | ||
54.27 € | 1 | 12 Days | Steel | Grade 0 | 70 | 125 | 24 | Steel | 7316570615043 | 1095.0 | ||
64.22 € | 1 | 12 Days | Steel | Grade 0 | 75 | 130 | 25 | Steel | 7316571140667 | 1191.0 | ||
142.88 € | 1 | 17 Days | Steel | Grade 0 | 85 | 150 | 28 | Steel | 7316577297488 | 1786.0 | ||
176.15 € | 1 | 17 Days | Steel | Grade 0 | 90 | 160 | 30 | Steel | 7316577297501 | 2245.0 | ||
177.45 € | 1 | 4 Days | Steel | Grade 0 | 95 | 170 | 32 | Steel | 7316577297518 | 2648.0 | ||
245.77 € | 1 | 17 Days | Steel | Grade 0 | 100 | 180 | 34 | Steel | 7316576624759 | 3200.0 | ||
11.43 € | 1 | 17 Days | Steel | Grade 5 | 10 | 30 | 14 | Steel | 7316570020892 | 52.0 | ||
13.68 € | 1 | 12 Days | Steel | Grade 5 | 12 | 32 | 14 | Steel | 7316577093783 | 46.0 | ||
15.22 € | 1 | 17 Days | Steel | Grade 5 | 15 | 35 | 14 | Steel | - | 57.0 | ||
20.45 € | 1 | 12 Days | Steel | Grade 5 | 25 | 52 | 18 | Steel | 7316570020922 | 154.0 | ||
26.35 € | 1 | 12 Days | Steel | Grade 6 | 30 | 62 | 20 | Steel | 7316576678530 | 250.0 | ||
62.45 € | 1 | 17 Days | Steel | Grade 6 | 50 | 90 | 23 | Steel | 7316577080523 | 530.0 | ||
77.90 € | 1 | 17 Days | Steel | Grade 6 | 55 | 100 | 25 | Steel | 7316577080530 | 729.0 | ||
16.67 € | 1 | 12 Days | Steel | Grade 5 | 10 | 35 | 17 | Steel | 7316570021233 | 78.0 | ||
17.00 € | 1 | 12 Days | Steel | Grade 5 | 12 | 37 | 17 | Steel | 7316570020939 | 82.0 | ||
19.87 € | 1 | 17 Days | Steel | Grade 5 | 17 | 47 | 19 | Steel | 7316570020946 | 150.0 | ||
30.90 € | 1 | 17 Days | Steel | Grade 6 | 25 | 62 | 24 | Steel | 7316577080585 | 315.0 | ||
68.43 € | 1 | 17 Days | Steel | Grade 6 | 40 | 90 | 33 | Steel | 7316577080615 | 896.0 | ||
91.02 € | 1 | 17 Days | Steel | Grade 6 | 45 | 100 | 36 | Steel | 7316577080622 | 1180.0 | ||
110.88 € | 1 | 17 Days | Steel | Grade 6 | 50 | 110 | 40 | Steel | 7316577080639 | 1580.0 | ||
389.60 € | 1 | 4 Days | Steel | Grade 0 | 70 | 150 | 51 | Steel | 7316577080653 | 3640.0 | ||
11.12 € | 1 | 17 Days | Steel | Grade 5 | 9 | 17 | 5 | Steel | - | 4.0 | ||
15.98 € | 1 | 17 Days | Steel | Grade 5 | 15 | 32 | 13 | Steel | 7316570020960 | 42.0 |
Loading...
Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Temperature range | -20 to +120 degrees |
Configure