Spacing washer / Internal diameter 90mm

Spacing washer / Internal diameter 90mm
[Specifications]
・Internal diameter(mm): 90
・Outer diameter(mm): 276
・eClass code: 23-05-17-90

SKF spacing washers of the ZW-type enable open bearings with Z-type sealing washers on both sides to be relubricated. Using a set of spacing washers enables a free passage for fresh grease. The set consists of two washers – one to be mounted in the housing bore and one to be mounted on the shaft. These housing and shaft washers are ordered separately.

[Features]
・Cost-effective
・Enable relubrication of bearings with Z-type sealing washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZW90-110

Part Number
ZW90-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.48 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 90 Outer diameter(mm) 110 Width(mm) 2
Weight(g) 20 GTIN/EAN 7316571173627

This page is Spacing washer / Internal diameter 90mm, part number ZW90-110.
You can find the detail information about specifications and dimensions on part number ZW90-110.

Tech Support