Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Housing seals C Series / Internal diameter 85mm

    Part number:

    TSN619 C
    Clear
    • Unit price (excl. VAT)
      86.82 €
    • Total (excl. VAT)
      86.82 €
      Price including VAT: 103.32 €
    • Expected shipping days
      17 working days
      Expected shipping date: 30.05.2025
    Quantity:
    Quantity available for order?20
    Quantity 
    ?
    1 - 2021+
    Unit price (excluding VAT)
    (Unit price including VAT)
    86.82 €
    (103.32 €)
    86.82 €
    (103.32 €)
    Shipping days17 daysQuote

    Part number list

    Number of items
    Part number
    TSN619 C
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    86.82 €
    ( 103.32 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 85
    ・Outer diameter(mm): 153.5
    ・eClass code: 23-05-17-90

    Felt seals provide a simple and effective sealing solution. They accommodate relatively high shaft speeds, because a small gap forms between the felt and shaft, transforming the seal into a non-contact, gap-type seal. Felt seals do not limit axial movements of the shaft. When ordering, please note that one item (seal pack) contains two seals (four halves).

    [Features]
    ・Easy to install
    ・Cost-effective
    ・Suitable for relatively high shaft speeds

    Part number has been confirmed