Housing seals CE Series

Housing seals  CE Series
[Specifications]
・Internal diameter(mm): 55.56
・Outer diameter(mm): 83
・eClass code: 23-05-17-90

Felt seals provide a simple and effective sealing solution. They accommodate relatively high shaft speeds, because a small gap forms between the felt and shaft, transforming the seal into a non-contact, gap-type seal. Felt seals do not limit axial movements of the shaft.

[Features]
・Easy to install
・Cost-effective
・Suitable for relatively high shaft speeds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN513 CE

Part Number
TSN513 CE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.65 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 55.56 Outer diameter(mm) 83 Width(mm) 8
Weight(g) 77 GTIN/EAN 7316571097459

This page is Housing seals CE Series, part number TSN513 CE.
You can find the detail information about specifications and dimensions on part number TSN513 CE.

Tech Support