Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BB1-3055 B
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 20 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 52 | Width B(mm) | 12 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Weight(g) | 136.0 |
This page is Deep groove ball bearings / single row / B / SKF, part number BB1-3055 B.
You can find the detail information about specifications and dimensions on part number BB1-3055 B.