Deep groove ball bearings / single row / MC3VL0241 / SKF / I.D. D(φ50~120)

Deep groove ball bearings / single row / MC3VL0241 / SKF / I.D. D(φ50~120)
[Specifications]
・I.D. D(φ): 50~120
・Outer Diameter D(φ): 110~260
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・Machined brass cage, ball centred
・Radial internal clearance greater than Normal
・External surfaces of the outer ring are coated – standard laye

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6310 MC3VL0241
6311 MC3VL0241
6312 MC3VL0241
6313 MC3VL0241
6314 MC3VL0241
6315 MC3VL0241
6316 MC3VL0241
6319 MC3VL0241
6324 MC3VL0241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

842.67 €

1 4 Days Grade 65011027-1244.0

885.93 €

1 4 Days Grade 0551202973165714289941647.0

854.65 €

1 4 Days Grade 06013031-1978.0

974.17 €

1 4 Days Grade 06514033-2422.0

1,002.02 €

1 4 Days Grade 07015035-3028.0

1,103.98 €

1 4 Days Grade 07516037-3686.0

1,110.30 €

1 4 Days Grade 08017039-4358.0

1,437.57 €

1 4 Days Grade 09520045-6746.0

2,290.27 €

1 4 Days Grade 012026055-14780.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Current insulation Current insulation of outer surfaces of O R (up to 1000V) Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees

Tech Support