Deep groove ball bearings / single row / MC4 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6326 MC4

Part Number
6326 MC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,299.18 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 130
Outer Diameter D(φ) 280 Width B(mm) 58 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Strongly increased radial clearance Current insulation No current insulation EAN 7316577099358
Outer ring Without flange/groove Seal None open bearing Temperature range -20 to +150 degrees
Weight(g) 17544.0

This page is Deep groove ball bearings / single row / MC4 / SKF, part number 6326 MC4.
You can find the detail information about specifications and dimensions on part number 6326 MC4.

Tech Support