Deep groove ball bearings / single row / MC4VL0241 / SKF/ I.D. D(φ40, 70, 80)

Deep groove ball bearings / single row / MC4VL0241 / SKF/ I.D. D(φ40, 70, 80)
[Specifications]
・I.D. D(φ): 40, 70, 80
・Outer Diameter D(φ): 90, 125, 170
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・Machined brass cage, ball centred
・Radial internal clearance greater than C3
・External surfaces of the outer ring are coated – standard laye

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6214 MC4VL0241
6308 MC4VL0241
6316 MC4VL0241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

773.90 €

1 4 Days Grade 07012524-1266.0

821.03 €

1 4 Days Grade 64090237316571187877750.0

1,136.00 €

1 4 Days Grade 0801703973165714290694358.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Strongly increased radial clearance
Current insulation Current insulation of outer surfaces of O R (up to 1000V) Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees

Tech Support