Deep groove ball bearings / single row / outer ring with retaining rings / NC3 / SKF / I.D. D(φ20~80)

Deep groove ball bearings / single row / outer ring with retaining rings / NC3 / SKF / I.D. D(φ20~80)
[Specifications]
・I.D. D(φ): 20~80
・Outer Diameter D(φ): 52~150
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・Snap ring groove in the outer ring
・Radial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6015 NC3
6016 NC3
6206 NC3
6207 NC3
6211 NC3
6212 NC3
6213 NC3
6304 NC3
6310 NC3
6314 NC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

92.25 €

1 4 Days -75115207316570392258625.0

156.77 €

1 4 Days Grade 08012522-862.0

17.68 €

1 17 Days Grade 63062167316571401553189.0

21.91 €

1 17 Days Grade 63572177316575800222277.0

45.47 €

1 4 Days Grade 655100217316571122977584.0

56.50 €

1 4 Days Grade 660110227316570831351754.0

85.63 €

1 4 Days -6512023-973.0

16.75 €

1 17 Days -205215-138.0

65.49 €

1 4 Days -501102773165707570711044.0

123.15 €

1 4 Days Grade 0701503573165700736762483.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Grooved Outer Race With Outer Race
Raceway No. of Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Slightly increased radial clearance Current insulation No current insulation
Seal None open bearing Temperature range -20 to +150 degrees

Tech Support