Deep groove ball bearings / single row / RS1 / SKF / I.D. D(φ25~120) (Part Numbers)

Deep groove ball bearings / single row / RS1 / SKF / I.D. D(φ25~120)
[Specifications]
・I.D. D(φ): 25~120
・Outer Diameter D(φ): 55~180
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・Contact seal, NBR, on one or both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6006 -RS1
6007 -RS1
6009 -RS1
6010 -RS1
6011 -RS1
6012 -RS1
6013 -RS1
6014 -RS1
6015 -RS1
6017 -RS1
6024 -RS1
6206 -RS1
6207 -RS1
6209 -RS1
6210 -RS1
6211 -RS1
6212 -RS1
6213 -RS1
6214 -RS1
6215 -RS1
6216 -RS1
6305 -RS1
6306 -RS1
6307 -RS1
6308 -RS1
6309 -RS1
6310 -RS1
6311 -RS1
6313 -RS1
6314 -RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

12.80 €

1 17 Days Grade 63055137316577297174114.0

16.18 €

1 17 Days Grade 63562147316577096531150.0

26.42 €

1 17 Days Grade 6457516-238.0

30.30 €

1 17 Days Grade 65080167316570118438260.0

39.10 €

1 17 Days Grade 6559018-376.0

43.90 €

1 17 Days Grade 66095187316577061867407.0

54.80 €

1 17 Days Grade 665100187316577063892432.0

70.27 €

1 17 Days Grade 670110207316570182682611.0

74.03 €

1 4 Days Grade 075115207316571070902638.0

104.37 €

1 4 Days -8513022-905.0

264.95 €

1 4 Days Grade 01201802873165701669722062.0

17.87 €

1 17 Days Grade 63062167316577740984194.0

24.00 €

1 17 Days Grade 63572177316577741110282.0

38.10 €

1 17 Days Grade 64585197316577737847408.0

45.10 €

1 17 Days Grade 65090207316570899184448.0

53.27 €

1 17 Days Grade 655100217316577738035599.0

65.02 €

1 17 Days Grade 660110227316577738103769.0

88.62 €

1 4 Days Grade 065120237316577738196998.0

110.88 €

1 17 Days Grade 0701252473165776130661074.0

129.93 €

1 17 Days Grade 0751302573165777383251167.0

126.88 €

1 4 Days Grade 0801402673165709593381443.0

16.42 €

1 17 Days Grade 62562177316571070117220.0

22.02 €

1 17 Days Grade 63072197316577738639344.0

29.63 €

1 17 Days Grade 63580217316577738752461.0

41.37 €

1 17 Days Grade 64090237316570470062616.0

51.85 €

1 17 Days Grade 645100257316577738998816.0

68.83 €

1 17 Days Grade 6501102773165777391001060.0

86.12 €

1 17 Days Grade 0551202973165776128161347.0

147.70 €

1 17 Days Grade 0651403373165701695222060.0

174.20 €

1 17 Days Grade 0701503573165711445662504.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seal on one side
Temperature range -20 to +120 degrees

Tech Support