Deep groove ball bearings / single row / RSHC3 / SKF/ I.D. D(φ12~25)

Deep groove ball bearings / single row / RSHC3 / SKF/ I.D. D(φ12~25)
[Specifications]
・I.D. D(φ): 12~25
・Outer Diameter D(φ): 32, 47, 52
・Accuracy (JIS): Grade 5

[Features]
・Contact seal, NBR, on one or both sides
・Radial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6005 -RSHC3
6201 -RSHC3
6204 -RSHC3
6205-RSHC3
6303-RSHC3
6304-RSHC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.45 €

1 17 Days Grade 5254712-77.0

7.03 €

1 4 Days Grade 5123210731657184511135.0

11.53 €

1 17 Days Grade 52047147316571819259103.0

12.33 €

1 17 Days Grade 52552157316571820095125.0

10.17 €

1 4 Days -174714-110.0

12.78 €

1 17 Days Grade 5205215-141.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seal on one side
Temperature range -20 to +120 degrees

Tech Support