Deep groove ball bearings / single row / RZTNC4HMT / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

609 -RZTNC4HMT

Part Number
609 -RZTNC4HMT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.65 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 9
Outer Diameter D(φ) 24 Width B(mm) 7 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Strongly increased radial clearance Current insulation No current insulation EAN 7316571096872
Outer ring Without flange/groove Seal Non-contact seal on one side Temperature range -20 to +120 degrees
Weight(g) 14.0

This page is Deep groove ball bearings / single row / RZTNC4HMT / SKF, part number 609 -RZTNC4HMT.
You can find the detail information about specifications and dimensions on part number 609 -RZTNC4HMT.

Tech Support