Deep groove ball bearings / single row / TN9C4 / SKF / I.D. D(φ20, 40)

Deep groove ball bearings / single row / TN9C4 / SKF / I.D. D(φ20, 40)
[Specifications]
・I.D. D(φ): 20, 40
・Outer Diameter D(φ): 47, 52, 80
・Accuracy (JIS): Grade 5, Grade 6

[Features]
・Glass fibre reinforced PA66 cage, ball centred
・Radial internal clearance greater than C3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6204 TN9C4
6208 TN9C4
6304 TN9C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.53 €

1 17 Days Grade 5204714-98.0

34.19 €

1 17 Days Grade 64080187316570163049351.0

13.05 €

1 17 Days Grade 5205215-134.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Strongly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support