Deep groove ball bearings / single row / ZC3 / SKF / I.D. D(φ8~110)

Deep groove ball bearings / single row / ZC3 / SKF / I.D. D(φ8~110)
[Specifications]
・I.D. D(φ): 8~110
・Outer Diameter D(φ): 22~200
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

[Features]
・Shield on one or both sides
・Radial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
311 -ZC3
6000-ZC3
6001-ZC3
6002-ZC3
6003 -ZC3
6005-ZC3
6006 -ZC3
6007 -ZC3
6008-ZC3
6009 -ZC3
6010 -ZC3
6011 -ZC3
608 -ZC3
6200-ZC3
6202 -ZC3
6204-ZC3
6205 -ZC3
6206-ZC3
6207-ZC3
6210 -ZC3
6213 -ZC3
6214 -ZC3
6215 -ZC3
6216 -ZC3
6217-ZC3
6218 -ZC3
6222 -ZC3
6302 -ZC3
6303 -ZC3
6304-ZC3
6305 -ZC3
6306-ZC3
6307 -ZC3
6308 -ZC3
6309-ZC3
6311-ZC3
6312-ZC3
6313 -ZC3
6314 -ZC3
6315 -ZC3
6316 -ZC3
6319 -ZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

154.09 €

1 4 Days Grade 0551202973165708462941510.0

5.83 €

1 17 Days Grade 510268731657136465019.0

6.28 €

1 17 Days Grade 512288731657136469821.0

6.88 €

1 17 Days Grade 515329731657136474229.0

6.66 €

1 17 Days Grade 5173510731657136477338.0

9.22 €

1 17 Days Grade 5254712731657136481077.0

11.57 €

1 17 Days Grade 63055137316571364841115.0

14.05 €

1 17 Days Grade 63562147316571364889150.0

15.63 €

1 4 Days Grade 64068157316571364933188.0

21.25 €

1 4 Days Grade 64575167316577116376239.0

27.05 €

1 17 Days Grade 65080167316571364988261.0

34.58 €

1 17 Days Grade 65590187316571366555379.0

4.77 €

1 17 Days Grade 58227731657088809612.0

6.87 €

1 17 Days Grade 510309731657136705731.0

7.70 €

1 17 Days Grade 5153511731657136721744.0

10.13 €

1 17 Days Grade 52047147316571367392104.0

11.90 €

1 17 Days Grade 52552157316571367460127.00001

15.45 €

1 17 Days Grade 63062167316571368863196.0

20.83 €

1 17 Days Grade 63572177316571368986285.0

39.90 €

1 17 Days Grade 65090207316571369327451.0

82.35 €

1 17 Days Grade 0651202373165713696481003.99994

91.63 €

1 17 Days Grade 0701252473165713697301073.0

94.23 €

1 4 Days Grade 0751302573165713698391172.0

126.88 €

1 17 Days Grade 0801402673165713699451466.0

125.50 €

1 4 Days Grade 0851502873165713700261779.0

204.48 €

1 17 Days Grade 0901603073165713700712204.0

383.25 €

1 4 Days Grade 01102003873165713701704411.0

8.65 €

1 17 Days Grade 5154213731657137032380.0

9.77 €

1 17 Days Grade 51747147316571370392110.0

11.33 €

1 17 Days Grade 52052157316571370477143.0

14.23 €

1 17 Days Grade 62562177316571370910221.0

19.53 €

1 17 Days Grade 63072197316571370903345.0

26.18 €

1 12 Days Grade 63580217316571370743449.0

36.32 €

1 17 Days Grade 64090237316570174458618.0

45.87 €

1 17 Days Grade 645100257316571366135874.0

76.22 €

1 17 Days Grade 0551202973165713663021353.0

96.90 €

1 17 Days Grade 0601303173165713676371692.0

113.14 €

1 4 Days Grade 0651403373165713677052072.0

142.66 €

1 4 Days Grade 0701503573165713677742518.0

180.06 €

1 17 Days Grade 0751603773165713678113028.0

231.20 €

1 17 Days Grade 0801703973165713678423591.0

271.55 €

1 4 Days Grade 0952004573165713679585689.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on one side
Temperature range -20 to +150 degrees

Tech Support