Deep groove ball bearings / single row / ZTN9C3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6202 -ZTN9C3
6208 -ZTN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

6.70 €

1 4 Days Grade 5153511731657066044942.0

47.48 €

1 17 Days Grade 64080187316570340808345.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on one side
Temperature range -20 to +120 degrees

Tech Support