Deep groove ball bearings / single row / ZZC3HT / SKF / I.D. D(φ15~65)

Deep groove ball bearings / single row / ZZC3HT / SKF / I.D. D(φ15~65)
[Specifications]
・I.D. D(φ): 15~65
・Outer Diameter D(φ): 35~120
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・C3 Radial internal clearance greater than Normal
・wide temperature range grease HT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6202 -ZZC3HT
6204 -ZZC3HT
6208-ZZC3HT
6209-ZZC3HT
6211-ZZC3HT
6213 -ZZC3HT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote -153511-47.0

11.67 €

1 4 Days -2047147316570063783107.0

32.99 €

1 4 Days -4080187316570803679367.0

43.40 €

1 17 Days -4585197316570732931420.0

55.82 €

1 4 Days Grade 655100217316570747652642.0

96.93 €

1 4 Days Grade 06512023-1029.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range For high temperatures (-20 to +130 degrees)

Tech Support