Deep groove ball bearings / single row / outer ring with circlip / ZZN / SKF / I.D. D(φ15, 20)

Deep groove ball bearings / single row / outer ring with circlip / ZZN / SKF / I.D. D(φ15, 20)
[Specifications]
・I.D. D(φ): 15, 20
・Outer Diameter D(φ): 35, 47
・Accuracy (JIS): Grade 5

Single row deep groove ball bearings are particularly versatile, have low friction and are optimized for low noise and low vibration, which enables high rotational speeds. They accommodate radial and axial loads in both directions, are easy to mount, and require less maintenance than many other bearing types.

[Features]
・Simple, versatile and robust design
・Low friction
・High-speed capability
・Accommodate radial and axial loads in both directions
・Require little maintenance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6202 -ZZN
6204-ZZN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.65 €

1 17 Days 153511731657025081748.0

12.45 €

1 17 Days 2047147316570994292106.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Grooved Accuracy  (JIS) Grade 5
Outer Race With Outer Race Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Seal Cover on both sides Temperature range -20 to +120 degrees

Tech Support