Four point contact bearing / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ212

Part Number
QJ212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.30 €

1 17 Days

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 I.D. D(φ) 60 Outer Diameter D(φ) 110
Width B(mm) 22 Cage Sheet steel cage Clearance Normal radial clearance
Design Split inner ring EAN 7316577295613 Groove(s) on outer ring Without groove
Temperature range -30 to +150 degrees Weight(g) 925.0

This page is Four point contact bearing / SKF, part number QJ212.
You can find the detail information about specifications and dimensions on part number QJ212.

Tech Support