Deep groove ball bearings / single row / 2RS1 / 2RS1 series / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1726210 -2RS1
1726211-2RS1
1726307 -2RS1
1726308 -2RS1
1726309 -2RS1
1726310 -2RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

38.20 €

1 7 Days 5090207316577742933429.0

43.75 €

1 17 Days 55100217316570115581570.0

38.07 €

1 17 Days 3580217316577742940430.0

46.07 €

1 17 Days 4090237316577042989595.0

52.45 €

1 12 Days 45100257316577042972784.0

60.85 €

1 17 Days 501102773165770430471023.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Fixing No additional mounting option
Inner ring No widened inner ring Seal Contact seals on both sides Temperature range -20 to +120 degrees

Tech Support