Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
27.83 € | 1 | 12 Days | 10 | 30 | 14 | 7316570022735 | 46.0 | ||
28.87 € | 1 | 7 Days | 15 | 35 | 14 | 7316570022308 | 59.0 | ||
30.74 € | 1 | 12 Days | 17 | 40 | 16 | 7316570023152 | 91.0 | ||
33.18 € | 1 | 12 Days | 20 | 47 | 18 | 7316570022155 | 139.0 | ||
32.27 € | 1 | 7 Days | 25 | 52 | 18 | 7316570025774 | 161.0 | ||
35.57 € | 1 | 7 Days | 30 | 62 | 20 | 7316577036575 | 260.0 | ||
48.70 € | 1 | 7 Days | 35 | 72 | 23 | 7316577039651 | 397.0 | ||
57.70 € | 1 | 12 Days | 40 | 80 | 23 | 7316576623233 | 504.0 | ||
60.96 € | 1 | 4 Days | 45 | 85 | 23 | 7316577035806 | 541.0 | ||
60.68 € | 1 | 4 Days | 50 | 90 | 23 | 7316577063212 | 582.0 | ||
75.67 € | 1 | 4 Days | 55 | 100 | 25 | 7316577040114 | 790.0 | ||
116.73 € | 1 | 4 Days | 65 | 120 | 31 | 7316577042347 | 1450.0 | ||
131.74 € | 1 | 4 Days | 70 | 125 | 31 | 7316577732613 | 1528.0 | ||
42.74 € | 1 | 17 Days | 15 | 42 | 17 | 7316570023145 | 114.0 | ||
46.76 € | 1 | 17 Days | 20 | 52 | 21 | 7316577041234 | 210.0 | ||
50.10 € | 1 | 4 Days | 25 | 62 | 24 | 7316577043528 | 347.0 | ||
58.50 € | 1 | 4 Days | 30 | 72 | 27 | 7316577069399 | 520.0 | ||
76.95 € | 1 | 4 Days | 35 | 80 | 31 | 7316577044501 | 693.0 | ||
85.70 € | 1 | 4 Days | 40 | 90 | 33 | 7316577033307 | 916.0 | ||
108.71 € | 1 | 4 Days | 45 | 100 | 36 | 7316577035875 | 1230.0 | ||
132.25 € | 1 | 4 Days | 50 | 110 | 40 | 7316577059369 | 1650.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Normal radial clearance |
Temperature range | -30 to +100 degrees |