Self-aligning ball bearings / double row / plastic cage / ETN9 / SKF / I.D. D(φ10~80)

Self-aligning ball bearings / double row / plastic cage / ETN9 / SKF / I.D. D(φ10~80)
[Specifications]
・I.D. D(φ): 10~80
・Outer Diameter D(φ): 30~140
・Accuracy (JIS): Grade 0

[Features]
・Optimized internal design for increased load carrying capacity
・Glass fibre reinforced PA66 cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1200 ETN9
1201 ETN9
1202 ETN9
1203 ETN9
1207 ETN9
1208 ETN9
1209 ETN9
1210 ETN9
1211 ETN9
1212 ETN9
1213 ETN9
1214 ETN9
1301 ETN9
1303 ETN9
1304 ETN9
1306 ETN9
1307 ETN9
1308 ETN9
1309 ETN9
1310 ETN9
1311 ETN9
1312 ETN9
1313 ETN9
2200 ETN9
2203 ETN9
2206 ETN9
2207 ETN9
2208 ETN9
2210 ETN9
2211 ETN9
2212 ETN9
2213 ETN9
2215 ETN9
2216 ETN9
2305 ETN9
2307 ETN9
2308 ETN9
2309 ETN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

25.87 €

1 17 Days 10309731657662203834.0

28.67 €

1 17 Days 123210731657663664643.0

30.88 €

1 17 Days 153511731657662309746.0

32.23 €

1 12 Days 174012731657662451369.0

31.47 €

1 17 Days 3572177316576622205311.0

36.80 €

1 17 Days 4080187316576622274421.0

40.05 €

1 17 Days 4585197316576623288459.0

45.95 €

1 17 Days 5090207316576623479505.0

57.33 €

1 17 Days 55100217316576624490686.0

68.05 €

1 17 Days 60110227316576625008686.0

82.08 €

1 17 Days 651202373165766220071114.0

91.45 €

1 17 Days 701252473165777462141230.0

62.58 €

1 17 Days 123712731657663781064.0

33.82 €

1 17 Days 1747147316576620676120.0

32.02 €

1 17 Days 2052157316576620683160.0

40.97 €

1 17 Days 3072197316576626302396.0

47.52 €

1 17 Days 3580217316576626104510.0

57.92 €

1 17 Days 4090237316576620720680.0

71.78 €

1 17 Days 45100257316576620737925.0

69.88 €

1 4 Days 501102773165766243601180.0

88.02 €

1 4 Days 551202973165766220211530.0

131.75 €

1 17 Days 601303173165766384661930.0

146.45 €

1 4 Days 651403373165766207752390.0

28.72 €

1 17 Days 103014731657700200643.0

29.58 €

1 17 Days 174016731657662450683.0

36.02 €

1 17 Days 3062207316576620522245.0

44.73 €

1 17 Days 3572237316576625251383.0

51.05 €

1 17 Days 4080237316576620539481.0

67.02 €

1 17 Days 5090237316576620591556.0

69.83 €

1 17 Days 55100257316576620614764.0

73.82 €

1 4 Days 601102873165766206211044.0

80.22 €

1 4 Days 651203173165766206381381.0

123.57 €

1 4 Days 751303173165776636961560.0

150.25 €

1 4 Days 801403373165766206691995.0

51.48 €

1 17 Days 2562247316576641930312.0

74.78 €

1 17 Days 3580317316576623448656.0

65.92 €

1 4 Days 4090337316576638251880.0

82.05 €

1 4 Days 451003673165766208121205.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +120 degrees

Tech Support