Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7003 ACD/P4A |
7009 ACD/P4A |
7010 ACD/P4A |
7011 ACD/P4A |
7012 ACD/P4A |
7013 ACD/P4A |
7014 ACD/P4A |
7022 ACD/P4A |
709 ACD/P4A |
71908 ACD/P4A |
71912 ACD/P4A |
71932 ACD/P4A |
7206 ACD/P4A |
7207 ACD/P4A |
7215 ACD/P4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
143.43 € | 1 | 4 Days | 17 | 35 | 10 | 7316570721355 | 37.0 | ||
209.13 € | 1 | 4 Days | 45 | 75 | 16 | 7316570474787 | 250.0 | ||
216.22 € | 1 | 4 Days | 50 | 80 | 16 | 7316570185065 | 249.0 | ||
253.58 € | 1 | 4 Days | 55 | 90 | 18 | 7316570347944 | 370.0 | ||
304.57 € | 1 | 4 Days | 60 | 95 | 18 | 7316570853216 | 395.0 | ||
341.10 € | 1 | 4 Days | 65 | 100 | 18 | 7316577651754 | 420.0 | ||
322.23 € | 1 | 4 Days | 70 | 110 | 20 | 7316570532302 | 585.0 | ||
738.88 € | 1 | 4 Days | 110 | 170 | 28 | 7316571062549 | 1930.0 | ||
143.42 € | 1 | 4 Days | 8 | 22 | 7 | 7316574892549 | 15.0 | ||
187.69 € | 1 | 17 Days | 40 | 62 | 12 | - | 116.0 | ||
287.60 € | 1 | 4 Days | 60 | 85 | 13 | 7316570272192 | 187.0 | ||
- | 1 | Quote | 160 | 220 | 28 | 7316570513417 | 2640.0 | ||
162.65 € | 1 | 4 Days | 30 | 62 | 16 | 7316570984491 | 194.0 | ||
225.50 € | 1 | 4 Days | 35 | 72 | 17 | 7316570555783 | 282.0 | ||
474.83 € | 1 | 4 Days | 75 | 130 | 25 | 7316570638820 | 1170.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 4 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Arrangement | Single universal bearing | Cage | Polyamide cage | Contact angle | 25 degrees |
Preload | Light preload | Seal | None open bearing | Temperature range | -30 to +100 degrees |