Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GEH15 C
I.D. D(mm) | 15 | Outer diameter(mm) | 30 | Width(mm) | 16 |
---|---|---|---|---|---|
Maintenance | Maintenance-free version | Seal | None open bearing | Weight(g) | 48.0 |
GTIN/EAN | 7316577104939 |
This page is Radial spherical plain bearings C Series, part number GEH15 C.
You can find the detail information about specifications and dimensions on part number GEH15 C.