Configure

Linear guideway carriages / four-row / precision class P3 / AT1P3

Linear guideway carriages / four-row / precision class P3 / AT1P3

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

EAN

Series

Weight

(g)

Minimum order quantity
7316574540969
15 series
210.0
1 pieces
7316574565382
20 series
400.0
1 pieces
7316574567799
25 series
570.0
1 pieces
-
30 series
1100.0
1 pieces
7316574567881
35 series
1600.0
1 pieces
7316574568468
45 series
2700.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
72.22 €
( 85.94 € )
4 working days
91.63 €
( 109.04 € )
4 working days
94.82 €
( 112.84 € )
4 working days
116.22 €
( 138.30 € )
4 working days
138.40 €
( 164.70 € )
4 working days
170.58 €
( 202.99 € )
4 working days

More Information

Basic information

[Specifications]
- Material: Steel, plastic
- Type of rolling elements: Balls
- Ball-/Roller rows: Four-row
- Ball chain: Without ball chain
- Design: Flange carriage
- Height: Standard
- Length: Standard
- Manufacturer: SKF
- Precision class: SKF P3
- Preload: SKF T1 (light preload)
- Temperature range: -20 to +80 degrees Celsius
- Width: Standard