Confirmed
  • Est. shipping days
    • All
    • Within 4 working days

Linear guideway carriages / four-row / precision class P5 / AT2P5

Linear guideway carriages / four-row / precision class P5 / AT2P5 LLTHC25 AT2P5

Part number:

LLTHC25 AT2P5
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
LLTHC25 AT2P5
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
90.03 €
( 107.14 € )
4 working days

More Information

Basic information

[Specifications]
- Material: Steel. Plastic
- Type of rolling elements: Balls
- Ball-/Roller rows: Four-row
- Ball chain: Without ball chain
- Series: 25 series
- Temperature range: -20 to +80 degrees
- Weight (g): 570.0

Part number has been confirmed