Configure

Linear guideway carriages / four-row / precision class P3 / RT1P3

Linear guideway carriages / four-row / precision class P3 / RT1P3

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

EAN

Series

Weight

(g)

Minimum order quantity
7316574541010
15 series
190.0
1 pieces
7316574541447
30 series
910.0
1 pieces
7316574568901
35 series
1500.0
1 pieces
7316574568994
45 series
2300.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
74.23 €
( 88.33 € )
4 working days
119.70 €
( 142.44 € )
4 working days
129.77 €
( 154.43 € )
4 working days
173.48 €
( 206.44 € )
4 working days

More Information

Basic information

[Specifications]
- Series: 15, 30, 35, 45,
- Weight (g): 190.0, 910.0, 1500.0, 2300.0
- Ball chain: Without ball chain
- Ball-/Roller rows: Four-row
- Design: Block carriage
- Height: High
- Length: Standard
- Material: Steel. plastic
- Temperature range:-20 to +80 degrees
- Type of rolling elements: Balls
- Width: Slim