Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LLTHC15 SUT1P5
Ball chain | Without ball chain | Ball-/Roller rows | Four-row | EAN | 7316574580385 |
---|---|---|---|---|---|
Manufacturer | SKF | Material | Steel. plastic | Series | 15 series |
Temperature range | -20 to +80 degrees | Type of rolling elements | Balls | Weight(g) | 100.0 |
This page is Linear guideway carriages / four-row / precision class P5 / SUT1P5, part number LLTHC15 SUT1P5.
You can find the detail information about specifications and dimensions on part number LLTHC15 SUT1P5.