Configure

Linear guideway carriages / four-row / precision class P3 / UT1P3

Linear guideway carriages / four-row / precision class P3 / UT1P3

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

EAN

Series

Weight

(g)

Minimum order quantity
7316574541089
15 series
170.0
1 pieces
7316574565351
20 series
260.0
1 pieces
7316574569540
25 series
473.0
1 pieces
7316574541577
30 series
810.0
1 pieces
7316574569649
45 series
2100.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
74.18 €
( 88.27 € )
4 working days
94.50 €
( 112.45 € )
4 working days
97.63 €
( 116.18 € )
4 working days
119.70 €
( 142.44 € )
4 working days
187.28 €
( 222.86 € )
4 working days

More Information

Basic information

[Specifications]
- Series: 15, 20, 25, 30, 45
- Weight (g): 170.0, 260.0, 473.0, 810.0, 2100.0
- Ball chain: Without ball chain
- Ball-/Roller rows: Four-row
- Design: Block carriage
- Height: Standard
- Length: Standard
- Material: Steel. plastic
- Temperature range: -20 to +80 degrees
- Type of rolling elements: Balls
- Width: Slim