Adapter sleeves (H216)

Adapter sleeves H216

Product Details:

Manufacturer part number: H216

Brand: SKF

Price: 63.42

Delivery time: 17 Days


Technical Data:

EAN: 7316577008404

Internal diameter: 70 mm

Outer diameter: 105 mm

Shaft type: For metric shafts

Weight: 850.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H216

Part Number
H216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Shaft type Weight
(g)
Width
(mm)

63.42 €

1 17 Days 731657700840470105For metric shafts850.046

Loading...

  1. 1

Basic information

Cone 01:12 Design Standard version

This page is Adapter sleeves, part number H216.
You can find the detail information about specifications and dimensions on part number H216.

Variation of this product

Part Number
H204
H214
H218
H220
H222
H2306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Shaft type Weight
(g)
Width
(mm)

39.27 €

1 17 Days 73165770082991732For metric shafts37.024

10.28 €

1 4 Days -6092For metric shafts593.041

81.52 €

1 17 Days 731657700842880120For metric shafts1167.052

107.42 €

1 17 Days 731657700843590130For metric shafts1479.058

117.68 €

1 17 Days 7316577008442100145For metric shafts1924.063

26.88 €

1 17 Days 73165770086262545For metric shafts115.038

Tech Support