Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FY2. FM |
FY25 FM |
FY35 FM |
FY40 FM |
FY45 FM |
FY50 FM |
FY55 FM |
FY60 FM |
FYTB25 FM |
FYTB40 FM |
FYTB50 FM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Fixing | Number of holes | Outer diameter (mm) | Width (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
114.11 € | 1 | 17 Days | Square Flange Type | - | Threaded pins | 4 | 162 | 67.4 | 7316576615894 | 3436 | ||
33.20 € | 1 | 17 Days | Square Flange Type | - | Threaded pins | 4 | 95 | 42.5 | 7316571133669 | 734 | ||
46.82 € | 1 | 12 Days | Square Flange Type | - | Threaded pins | 4 | 118 | 50.4 | 7316570148244 | 1355 | ||
54.63 € | 1 | 12 Days | Square Flange Type | - | Threaded pins | 4 | 130 | 56.7 | 7316577035929 | 1820 | ||
65.21 € | 1 | 12 Days | Square Flange Type | - | Threaded pins | 4 | 137 | 56.7 | 7316577747907 | 2050 | ||
73.60 € | 1 | 12 Days | Square Flange Type | - | Threaded pins | 4 | 143 | 60.7 | 7316577043184 | 2302 | ||
94.98 € | 1 | 17 Days | Square Flange Type | - | Threaded pins | 4 | 162 | 67.4 | 7316570465549 | 3340 | ||
119.53 € | 1 | 17 Days | Square Flange Type | - | Threaded pins | 4 | 175 | 73.6 | 7316570224924 | 3930 | ||
33.50 € | 1 | 12 Days | [Others] Oval Flange Type | 25 | Eccentric locking collar | 2 | - | - | 7316571047737 | 568 | ||
54.63 € | 1 | 12 Days | [Others] Oval Flange Type | 40 | Eccentric locking collar | 2 | - | - | 7316577295187 | 1590 | ||
73.60 € | 1 | 12 Days | [Others] Oval Flange Type | 50 | Eccentric locking collar | 2 | - | - | 7316577031839 | 2030 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Temperature range | -20 to +120 °C |
---|
Configure
Basic Attributes
Bearing Unit, Type
Shaft Bore Dia. d(mm)
Fixing
Number of holes
Outer diameter(mm)
Width(mm)
GTIN/EAN
Type
Filter by standard shipping days
Optional Attributes