Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FYJ25 KF |
FYJ30 KF |
FYJ35 KF |
FYJ40 KF |
FYJ55 KF |
FYJ65 KF |
FYTJ25 KF |
FYTJ30 KF |
FYTJ40 KF |
FYTJ45 KF |
FYTJ50 KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Number of holes | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
44.08 € | 1 | 17 Days | Square Flange Type | 25 | 4 | 7316571104843 | 664 | ||
52.10 € | 1 | 17 Days | Square Flange Type | 30 | 4 | 7316570420906 | 1010 | ||
60.20 € | 1 | 17 Days | Square Flange Type | 35 | 4 | 7316570959598 | 1244 | ||
70.23 € | 1 | 17 Days | Square Flange Type | 40 | 4 | 7316570498073 | 1694 | ||
111.58 € | 1 | 17 Days | Square Flange Type | 55 | 4 | 7316570532234 | 3018 | ||
170.03 € | 1 | 12 Days | Square Flange Type | 65 | 4 | 7316570342741 | 5068 | ||
99,999.00 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | 2 | - | 591 | ||
47.71 € | 1 | 17 Days | [Others] Oval Flange Type | 30 | 2 | 7316570796698 | 842 | ||
70.23 € | 1 | 17 Days | [Others] Oval Flange Type | 40 | 2 | 7316570188318 | 1431 | ||
79.00 € | 1 | 17 Days | [Others] Oval Flange Type | 45 | 2 | 7316570711868 | 1816 | ||
82.43 € | 1 | 4 Days | [Others] Oval Flange Type | 50 | 2 | - | 1942 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Fixing | Adapter sleeve |
---|---|---|---|---|---|
Temperature range | -20 to +120 °C |
Configure
Basic Attributes
Bearing Unit, Type
Shaft Bore Dia. d(mm)
Number of holes
GTIN/EAN
Type
Filter by standard shipping days
Optional Attributes