Flanged housing units YTA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYWK20 YTA

Part Number
FYWK20 YTA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.33 €

1 4 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 20 Unit Body Material Composite Rolling Element Material Steel
Temperature range -20 to +120 °C GTIN/EAN 7316574944422 Weight(g) 288

This page is Flanged housing units YTA Series, part number FYWK20 YTA.
You can find the detail information about specifications and dimensions on part number FYWK20 YTA.

Tech Support