Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SYJ25 KF |
SYJ30 KF |
SYJ35 KF |
SYJ45 KF |
SYJ55 KF |
SYJ60 KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|
47.60 € | 1 | 17 Days | 25 | 7316570141917 | 721 | ||
47.23 € | 1 | 17 Days | 30 | - | 1060 | ||
54.58 € | 1 | 17 Days | 35 | 7316570122169 | 1394 | ||
65.52 € | 1 | 4 Days | 45 | 7316570944112 | 2131 | ||
121.80 € | 1 | 17 Days | 55 | 7316570870145 | 3405 | ||
141.03 € | 1 | 4 Days | 60 | 7316570045093 | 4190 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Fixing | Adapter sleeve |
---|---|---|---|---|---|
Temperature range | -20 to +120 °C |