Plummer block housing units TF / VA201 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY40 TF/VA201
SY60 TF/VA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

213.68 €

1 17 Days 4073165713824631810

321.74 €

1 4 Days 6073165713825004570

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -40 to +250 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360